Shows 24 product(s)
Refrigerant distributor, RD 21, 4 pc, 1/2 in, 3/16 in, 5.00 mm
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 4, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 21, 2 pc, 5.00 mm
Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 21, 2 pc, 1/2 in, 1/4 in, 5.00 mm
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 2, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 21, 3 pc, 1/2 in, 1/4 in, 5.00 mm
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 21, 3 pc, 5.00 mm
Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 33, 2 pc, 6.00 mm
Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 6.00
Refrigerant distributor, RD 33, 4 pc, 6.00 mm
Inlet connection type: Solder, ODM, Number of holes: 4, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 6.00
Refrigerant distributor, RD 33, 6 pc, 6.00 mm
Inlet connection type: Solder, ODM, Number of holes: 6, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 6.00
Refrigerant distributor, RD 27, 3 pc, 1/2 in, 3/16 in, 5.00 mm
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Refrigerant distributor, RD 49, 16 pc, 5/8 in, 3/16 in, 8.00 mm
Type designation: RD49-J08-H16, Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 3/16 in, Number of holes: 16, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 8.00