QDV shut-off valve

QDV is a quick closing shut-off valve, designed particularly for draining oil from systems containing refrigerant (ammonia) under pressure. The valve will close immediately on release of the handle, thus protecting user and environment against unnecessary refrigerant leaks. In order to prevent hydraulic pressure building up between the stop valve and the QDV an integral relief device is included as part of the cone arrangement, which will open at approximately 18 bar g.
QDV is designed to meet the safety demands specified by national and international authorities within industrial refrigeration.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation