EVRS / EVRST solenoid valves, stainless steel

EVRS and EVRST are valves made of stainless steel.
EVRS 3 is direct operated, EVRS 10, 15 and 20 are servo operated, EVRST 10,15 and 20 are forced servo operated valves. 
EVRS and EVRST are used in liquid, suction, hot gas and oil return lines with ammonia or fluorinated refrigerants.
EVRS and EVRST are supplied as components, i.e. valve body and coil must be separately ordered.
EVRS/EVRST 10, 15 and 20 are equipped with spindle for manual opening.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation