Shows 142 product(s)

014-0007

SGI 6, Sight glass, Flare, 6.00 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6.00, Outlet connection type: Flare, Outlet size [mm]: 6.00

014-0008

SGI 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0009

SGI 12, Sight glass, Flare, 12.00 mm, Flare, 12.00 mm

Inlet connection type: Flare, Inlet size [mm]: 12.00, Outlet connection type: Flare, Outlet size [mm]: 12.00

014-0016

SGI 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0021

SGI 6, Sight glass, Flare, 6.00 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6.00, Outlet connection type: Flare, Outlet size [mm]: 6.00

014-0022

SGI 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0024

SGI 16, Sight glass, Flare, 16.00 mm, Flare, 16.00 mm

Inlet connection type: Flare, Inlet size [mm]: 16.00, Outlet connection type: Flare, Outlet size [mm]: 16.00

014-0025

SGI 12, Sight glass, Flare, 12.00 mm, Flare, 12.00 mm

Inlet connection type: Flare, Inlet size [mm]: 12.00, Outlet connection type: Flare, Outlet size [mm]: 12.00

014-0026

SGI 16, Sight glass, Flare, 16.00 mm, Flare, 16.00 mm

Inlet connection type: Flare, Inlet size [mm]: 16.00, Outlet connection type: Flare, Outlet size [mm]: 16.00

014-0028

SGI 19, Sight glass, Flare, 19.00 mm, Flare, 19.00 mm

Inlet connection type: Flare, Inlet size [mm]: 19.00, Outlet connection type: Flare, Outlet size [mm]: 19.00

View: