UT thermostats

UT thermostats are temperature controlled electric switches with stainless steel 18/8 or copper capillary tube and sensor. The temperature can be set easily and accurately using the large knob on the front of the thermostat. The temperature must be set to correspond to the required mean temperature.
The thermostat has a fixed differential.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation