TB pressure switches, high precision

The TB pressure switches series comprises 4 types of compactly designed SPDT pressure switches with a possibility of making small adjustments of factory setting.
The range allows setting and calibration of machines which require very precise setting and also narrow differential. They are particurarly suited to precise freezing and refrigeration applications such as machines for ice-cube makers, dispensers etc. They can also be used in heat pump and air conditioning applications.
The standard models are rated up to 20A at 250V AC which allows wider application in electrical requirements.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation