KP / KP-E / KPU / KP-A pressure switches, standard applications

KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. The switches are also used for starting and stopping refrigeration compressors and fans on air- cooled condensers.
KP pressure switches are available in IP 30 and IP 44 enclosures.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation