Cartridge pressure switches

Shows 631 product(s)

061F1035

Cartridge pressure switch, ACB, 23.50 bar, 19.50 bar

Higher activ. pressure [bar]: 23.50, Lower activ. pressure [bar]: 19.50, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F1076

Cartridge pressure switch, ACB, 0.50 bar, -0.20 bar

Higher activ. pressure [bar]: 0.50, Lower activ. pressure [bar]: -0.20, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F3027

Cartridge pressure switch, ACB, 21.00 bar, 14.00 bar

Higher activ. pressure [bar]: 21.00, Lower activ. pressure [bar]: 14.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3034

Cartridge pressure switch, ACB, 25.00 bar, 20.00 bar

Higher activ. pressure [bar]: 25.00, Lower activ. pressure [bar]: 20.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Spade connectors, Enclosure rating IP: IP40

061F3041

Cartridge pressure switch, ACB, 24.00 bar, 17.00 bar

Higher activ. pressure [bar]: 24.00, Lower activ. pressure [bar]: 17.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3061

Cartridge pressure switch, ACB, 1.00 bar, 0.20 bar

Higher activ. pressure [bar]: 1.00, Lower activ. pressure [bar]: 0.20, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F3069

Cartridge pressure switch, ACB, 23.00 bar, 17.00 bar

Higher activ. pressure [bar]: 23.00, Lower activ. pressure [bar]: 17.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3080

Cartridge pressure switch, ACB, 28.00 bar, 21.00 bar

Higher activ. pressure [bar]: 28.00, Lower activ. pressure [bar]: 21.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3203

Cartridge pressure switch, ACB, 23.00 bar, 17.00 bar

Higher activ. pressure [bar]: 23.00, Lower activ. pressure [bar]: 17.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

View: