Danfoss offers a wide range of pressure and temperature regulators for Industrial Refrigeration applications.
ICS, Servo Operated Valve: The ICS valve comprises three main components: a valve body, a function module and a top cover. The pilot valves connected defines the function of the ICS valve. The max working pressure is 52 bar making the ICS valves suitable for CO2 and future high pressure refrigerants.
ICM, Motor Valve: The ICM motor valve comprises three main components: a valve body, a combined function module/top cover and an ICAD actuator. The max working pressure is 52 bar making the ICS valves suitable for CO2 and future high pressure refrigerants.
The range also contains Pilot Valves, Oil Regulating Valves and Overflow Valves.