HFI float valves, high pressure

HFI is a float valve for high pressure with internal liquid measuring device. The float valve is designed for direct flange mounting or welding on to plate heat exchanger type condensers.
HFI is direct acting, and consequently no differential pressure is required to activate the valve.
Owing to its simple design HFI is sturdy and reliable. The float valve is equipped with a purge valve for purging non-condensable gases, e.g. air, from the top of the valve housing. The purge valve is also useful in case the valve has to be serviced.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation