Micro Plate Heat Exchangers

Shows 2,680 product(s)

021H0023

Micro Plate heat exchanger, MPHE H62-E

Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 30, Brazing material: Copper brazing

021H0029

Micro Plate heat exchanger, MPHE H62-E

Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing

021H0030

Micro Plate heat exchanger, MPHE H62-E

Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing

021H0031

Micro Plate heat exchanger, MPHE H62-E

Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 70, Brazing material: Copper brazing

021H0100

Micro Plate heat exchanger, MPHE H62L-E

Function: Evaporator, Max working pressure [psi]: 696, Number of plates: 50, Brazing material: Copper brazing

021H0105

Micro Plate heat exchanger, MPHE H62L-C

Function: Condenser, Max working pressure [psi]: 696, Number of plates: 30, Brazing material: Copper brazing

021H0107

Micro Plate heat exchanger, MPHE H62L-C

Function: Condenser, Max working pressure [psi]: 696, Number of plates: 50, Brazing material: Copper brazing

021H0122

Micro Plate heat exchanger, MPHE H62-C

Function: Condenser, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing

021H0130

Micro Plate heat exchanger, MPHE H62-C

Function: Condenser, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing

021H0135

Micro Plate heat exchanger, MPHE D62-H

Function: Universal, Max working pressure [psi]: 435, Number of plates: 46, Brazing material: Copper brazing

View: