Brazed Plate Heat Exchangers

Shows 1,507 product(s)

021B0062

Brazed plate heat exchanger, Number of plates: 25, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: R3/4, Q2 conn. size range: R3/4, Q3 conn. size range: R3/4, Q4 conn. size range: R3/4

021B0074

Brazed plate heat exchanger, Number of plates: 10, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: R1/2, Q2 conn. size range: R1/2, Q3 conn. size range: 1/2 in, Q4 conn. size range: 1/2 in

021B0076

Brazed plate heat exchanger, Number of plates: 30, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: L1/2D, Q2 conn. size range: L1/2D, Q3 conn. size range: H1/2D, Q4 conn. size range: H1/2D

021B0077

Brazed plate heat exchanger, Number of plates: 14, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: G1/2, Q2 conn. size range: G1/2, Q3 conn. size range: 1/4 in, Q4 conn. size range: 1/4 in

021B0078

Brazed plate heat exchanger, Number of plates: 20, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: G1/2, Q2 conn. size range: G1/2, Q3 conn. size range: 1/4 in, Q4 conn. size range: 1/4 in

021B0134

Brazed plate heat exchanger, Number of plates: 30, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: G1/2, Q2 conn. size range: G1/2, Q3 conn. size range: 1/4 in, Q4 conn. size range: 1/4 in

021B0155

Brazed plate heat exchanger, Number of plates: 10, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: R1/2, Q2 conn. size range: R1/2, Q3 conn. size range: R1/2, Q4 conn. size range: R1/2

021B0156

Brazed plate heat exchanger, Number of plates: 10, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: M20x1.5, Q2 conn. size range: M20x1.5, Q3 conn. size range: M20x1.5, Q4 conn. size range: M20x1.5

021B0157

Brazed plate heat exchanger, Number of plates: 20, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: M20x1.5, Q2 conn. size range: M20x1.5, Q3 conn. size range: M20x1.5, Q4 conn. size range: M20x1.5

021B0161

Brazed plate heat exchanger, Number of plates: 12, BPHE B3-012

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: H1/2D, Q2 conn. size range: H1/2D, Q3 conn. size range: H1/2D, Q4 conn. size range: H1/2D

View: