DCR filter drier, exchangeable core, housing and cores

DCR ELIMINATOR® filter driers protect refrigeration, freezing and air conditioning systems from moisture, acids and solid particles.

DCR filter drier is a parts program consisting of a DCR housing, a top cover and exchangeable core inserts type 48-DM, 48-DC, 48-DA and 48-F.
DCR filter driers are for use in liquid and suction lines in refrigeration plants with fluorinated refrigerants.
Available with steel and copper connections.

Core types:
48-DC for HCFC and CFC systems.
48-DM for HFC systems.
48-DA for acid adsorption after burnout.
48-F strainer for retaining dirt.

See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation