Burn-out filter driers

Shows 20 product(s)

023Z1001

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Steel

023Z1002

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Steel

023Z1003

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

023Z1004

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

023Z1005

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

023Z1006

Hermetic burn-out filter drier, DAS, 08 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

023Z1007

Hermetic burn-out filter drier, DAS, 16 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Steel

023Z1008

Hermetic burn-out filter drier, DAS, 16 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Steel

023Z1009

Hermetic burn-out filter drier, DAS, 16 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

023Z1010

Hermetic burn-out filter drier, DAS, 16 cu.in.

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

View: