AKVA electric expansion valves, for ammonia

AKVA are electric expansion valves designed for ammonia refrigeration systems. The AKVA valves are usually controlled by an ADAP- KOOL® electronic controller.
The AKVA valves are supplied as a component programme, featuring:
• Separate valve
• Separate coil with terminal box or cable
• Spare parts in the form upper part, orifice and filter
The individual capacities are indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question.
A valve with orifice 3 wille.g. be designated AKVA 10-3.
The orifice assembly is exchangeable. • Refrigerants: R744, R717, R22/R407C, R404A/R507, R410A, R134a, R407A, R23. For other refrigerants, please contact Danfoss.
• The valve requires no adjustment.
• Wide regulation range.
• Replaceable orifice assembly.
• In some applications AKVA can be used both as expansion valve and solenoid valve.
• Wide range of coils for d.c. and a.c.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation