TES 5 element for expansion valve, R404A / R507

External pressure equalisation (1/4 inch connection), capillary tube length 3.0 m.
See more See less
Compare Add

Code no.

Type

Temp. range [°C]

MOP Point

Equal. conn. type

067B2242 TES 5 -40 - 10 °C - Flare
067B2243 TES 5 -60 - -25 °C - Flare
067B2542 TES 5 -40 - 10 °C - Flare
067B2543 TES 5 -60 - -25 °C - Flare
067B3238 TES 5 -40 - 10 °C - Flare
067B3342 TES 5 -40 - 10 °C - Flare
067B3343 TES 5 -60 - -25 °C - Flare
067B3344 TES 5 -60 - -25 °C - Flare
067B3357 TES 5 -40 - -5 °C - Flare
067B3358 TES 5 -40 - -15 °C - Flare
067B3379 TES 5 -10 - 20 °C - Solder, ODF
067B3380 TES 5 -40 - 10 °C - Solder, ODF
067B3381 TES 5 -60 - -25 °C - Solder, ODF
067B3384 TES 5 -40 - -15 °C - Solder, ODF
067B3386 TES 5 -60 - -20 °C - Solder, ODF
067B3388 TES 5 -60 - -10 °C - Solder, ODF
067B3389 TES 5 -60 - -15 °C - Solder, ODF
067B3391 TES 5 -60 - -30 °C - Solder, ODF
067B3392 TES 5 -60 - -25 °C - Solder, ODF

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation