TS2 / TES2 element for expansion valve, flare/solder, R404A / R507

Angleway valve body, inlet size 3/8 inch, capillary tube length 1.5 m, max. working pressure 34.0 bar.

Equalization connection size, TE 2, flare/solder, versions with mm-connections: 6 mm, versions with in.-connections: 1/4 in.

See more See less
Compare Add

Code no.

Type

Temp. range [°C]

MOP Point

Inlet type

Inlet size [in]

Outlet type

Equal. conn. type

Outlet/Eq. [in]

Outlet/Eq. [mm]

Stat. superheat [K]

068Z3070 TS 2 -60 - -15 °C - Flare 3/8 in Solder - - - 3,5
068Z3414 TS 2 -40 - 10 °C - Flare 3/8 in Solder - - - 5,0
068Z3415 TES 2 -40 - 10 °C - Flare 3/8 in Solder Solder - - 5,0
068Z3416 TS 2 -40 - 10 °C - Flare 3/8 in Solder - - - 4,0
068Z3417 TES 2 -40 - 10 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3418 TS 2 -60 - -25 °C - Flare 3/8 in Solder - - - 5,0
068Z3419 TES 2 -60 - -25 °C - Flare 3/8 in Solder Solder - - 5,0
068Z3420 TS 2 -60 - -25 °C - Flare 3/8 in Solder - - - 4,0
068Z3421 TES 2 -60 - -25 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3422 TES 2 -40 - 10 °C - Flare 3/8 in Solder Solder - - 5,0
068Z3423 TS 2 -40 - 10 °C - Flare 3/8 in Solder - - - 4,0
068Z3424 TES 2 -40 - 10 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3425 TS 2 -60 - -25 °C - Flare 3/8 in Solder - - - 5,0
068Z3426 TES 2 -60 - -25 °C - Flare 3/8 in Solder Solder - - 5,0
068Z3427 TS 2 -60 - -25 °C - Flare 3/8 in Solder - - - 4,0
068Z3428 TES 2 -60 - -25 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3429 TS 2 -40 - -15 °C - Flare 3/8 in Solder - - - 4,0
068Z3430 TES 2 -40 - -15 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3431 TES 2 -40 - -5 °C - Flare 3/8 in Solder Solder - - 4,0
068Z3435 TS 2 -40 - 10 °C - Flare 3/8 in Solder - - - 5,0
1 / 2 / 3

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation