RT pressure switch, high pressure

Cable connection: Pg 13.5.
Cable diameter 6 - 14 mm.
Enclosure: IP 66 to IEC 529, except for versions with ext. reset which are to IP 54.
Ambient temperature:–50 - +70°C for pressure control housing.
See more See less
Compare Add

Code no.

Type

Press. conn. std.

Press. conn. type

Reg. range [bar] Pe

Diff. [bar]

Contact function

Reset

Enclosure rating

017-140866 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
017-503166 RT6W DIN 8906 Flare - 1/4 Male 5,00 - 25,00 bar 3,00 bar SPDT Auto IP66
017-503466 RT6B DIN 8906 Flare - 1/4 Male 10,00 - 28,00 bar 1,00 bar SPDT Manual Max IP54
017-507566 RT6S DIN 8906 Flare - 1/4 Male 10,00 - 28,00 bar 1,00 bar SPDT Manual Max IP66
017-509466 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 1,20 bar SPDT Manual Max IP54
017-524766 RT32W ISO 228-1 G - 1/2 Male 5,00 - 25,00 bar 0,80 - 3,00 bar SPDT Auto IP66
017-524866 RT32B ISO 228-1 G - 1/2 Male 5,00 - 25,00 bar 0,40 bar SPDT Manual Min IP54
017-525066 RT5 DIN 8906 Flare - 1/4 Male 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
017-525166 RT5 DIN 8906 Flare - 1/4 Male 4,00 - 17,00 bar 1,20 bar SPDT Manual Max IP54
017-525366 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
017-525566 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
017-528466 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 0,60 - 3,00 bar SPDT Auto IP66
017-529566 RT117 ISO 228-1 G - 3/8 Male 10,00 - 30,00 bar 1,00 - 4,00 bar SPDT Auto IP66
017-529666 RT117 ISO 228-1 G - 3/8 Male 10,00 - 30,00 bar 1,00 - 4,00 bar SPDT Auto IP66
017-616066 RT5 ISO 228-1 G - 3/8 Male 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP65
017L004266 RT117L ISO 228-1 G - 3/8 Male 10,00 - 30,00 bar - SPDT (neutral zone) Auto IP66

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation