SV 4 - SV 6 float valve, for low pressure side

SV 4-6 are for use on the low pressure side as modulating liquid level regulators in refrigeration, freezing and air conditioning systems with ammonia (R717) and other common types of refrigerants.
See more See less
Compare Add

Code no.

Type

Temp. range [°C]

Pack format

027B2014 SV 4 -50 - 150 °C Single pack
027B2015 SV 5 -50 - 150 °C Single pack
027B2016 SV 6 -50 - 150 °C Single pack
027B2024 SV 4 -50 - 120 °C Single pack
027B2025 SV 5 -50 - 120 °C Single pack
027B2026 SV 6 -50 - 120 °C Single pack

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation