PMFL liquid level regulating valve for the evaporator side, controlled by SV

Refrigerants: HCFC, HFC, and R717.
Max. working pressure: 28 bar.
Media temperature: -60 °C - +120 °C.
Housing material: Low temperature cast iron, EN-GJS-400-18-LT.
Delivered with flange gaskets/bolts, blanking plug and pilot connection.

See more See less
Compare Add

Code no.

Type

Temp. range [°C]

MWP [bar]

Fluid Group

Cat.

027F3054 PMFL 80-1 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3055 PMFL 80-2 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3056 PMFL 80-3 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3057 PMFL 80-4 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3058 PMFL 80-5 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3059 PMFL 80-6 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3060 PMFL 80-7 -60 - 120 °C 28,0 bar I Art. 3, par. 3
027F3061 PMFL 125 -60 - 120 °C 28,0 bar I II
027F3062 PMFL 200 -60 - 120 °C 28,0 bar I II
027F3063 PMFL 300 -60 - 120 °C 28,0 bar I II

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation