SCA-X 50 - SCA-X 125, Butt-weld ANSI (B 36.10 Schedule 40), angleway

Refrigerants: Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2), Propane, Butane, Iso-Butane and Ethane.
Temperature range: –60/+150°C (–76/+302°F).
Max. working pressure: 52 bar g (754 psi g).
See more See less
Compare Add

Code no.

Type

Inlet conn. size [mm]

Inlet conn. size [in]

Outlet conn. size [mm]

Outlet conn. size [in]

MWP [bar]

Fluid Group

Cat.

148B5703 SCA-X 50 50 mm 2 in 50 mm 2 in 52,0 bar I II
148B5802 SCA-X 65 65 mm 2 1/2 in 65 mm 2 1/2 in 52,0 bar I II
148B5903 SCA-X 80 80 mm 3 in 80 mm 3 in 52,0 bar I II
148B6004 SCA-X 100 100 mm 4 in 100 mm 4 in 52,0 bar I III
148B6103 SCA-X 125 125 mm 5 in 125 mm 5 in 52,0 bar I III

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation