SCA-X 15 - SCA-X 125, Butt-weld DIN (EN 10220), angleway

Refrigerants: Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2), Propane, Butane, Iso-Butane and Ethane.
Temperature range: –60/+150°C (–76/+302°F).
Max. working pressure: 52 bar g (754 psi g).
See more See less
Compare Add

Code no.

Type

Inlet conn. size [mm]

Inlet conn. size [in]

Outlet conn. size [mm]

Outlet conn. size [in]

MWP [bar]

Kv value [m³/h]

Fluid Group

Cat.

148B5208 SCA-X 15 15 mm 1/2 in 15 mm 1/2 in 52,0 bar 8,000 m3/h I Art. 3, par. 3
148B5288 SCA-X 15 15 mm 1/2 in 15 mm 1/2 in 65,0 bar 8,000 m3/h I Art. 3, par. 3
148B5308 SCA-X 20 20 mm 3/4 in 20 mm 3/4 in 52,0 bar 10,000 m3/h I Art. 3, par. 3
148B5368 SCA-X 20 20 mm 3/4 in 20 mm 3/4 in 65,0 bar 10,000 m3/h I Art. 3, par. 3
148B5408 SCA-X 25 25 mm 1 in 25 mm 1 in 52,0 bar 24,000 m3/h I Art. 3, par. 3
148B5508 SCA-X 32 32 mm 1 1/4 in 32 mm 1 1/4 in 52,0 bar 30,000 m3/h I II
148B5556 SCA-X 32 32 mm 1 1/4 in 32 mm 1 1/4 in 65,0 bar 30,000 m3/h I II
148B5608 SCA-X 40 40 mm 1 1/2 in 40 mm 1 1/2 in 52,0 bar 30,000 m3/h I II
148B5669 SCA-X 40 40 mm 1 1/2 in 40 mm 1 1/2 in 65,0 bar 30,000 m3/h I II
148B5702 SCA-X 50 50 mm 2 in 50 mm 2 in 52,0 bar 45,000 m3/h I II
148B5750 SCA-X 50 50 mm 2 in 50 mm 2 in 65,0 bar 45,000 m3/h I II
148B5803 SCA-X 65 65 mm 2 1/2 in 65 mm 2 1/2 in 52,0 bar 72,000 m3/h I II
148B5840 SCA-X 65 65 mm 2 1/2 in 65 mm 2 1/2 in 52,0 bar 72,000 m3/h I II
148B5844 SCA-X 65 65 mm 2 1/2 in 65 mm 2 1/2 in 65,0 bar 72,000 m3/h I II
148B5902 SCA-X 80 80 mm 3 in 80 mm 3 in 52,0 bar 103,000 m3/h I II
148B5926 SCA-X 80 80 mm 3 in 80 mm 3 in 65,0 bar 103,000 m3/h I II
148B6002 SCA-X 100 100 mm 4 in 100 mm 4 in 52,0 bar 196,000 m3/h I III
148B6026 SCA-X 100 100 mm 4 in 100 mm 4 in 65,0 bar 196,000 m3/h I III
148B6102 SCA-X 125 125 mm 5 in 125 mm 5 in 52,0 bar 301,000 m3/h I III

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation