DCL Eliminator, copper solder connections

Optimized for HFC and HCFC refrigerants and mineral or alkyl benzene oils.
80% 3Å Molecular Sieve with 20% activated alumina.
Temperature range: -40°C - +70°C.
See more See less
Compare Add

Code no.

Type

Conn. mat.

Inlet conn. size [mm]

Inlet conn. size [in]

Outlet conn. size [mm]

Outlet conn. size [in]

Core size

Solid core surface [cm2]

Acid cap. [g]

023Z0026 DCL 163S Copper - 3/8 in - 3/8 in 16 cu.in. - 3,12 g
023Z0030 DCL 303S Copper - 3/8 in - 3/8 in 30 cu.in. - 6,40 g
023Z0031 DCL 304S Copper - 1/2 in - 1/2 in 30 cu.in. - 6,40 g
023Z0032 DCL 305S Copper - 5/8 in - 5/8 in 30 cu.in. - 6,40 g
023Z0033 DCL 306S Copper - 3/4 in - 3/4 in 30 cu.in. - 6,40 g
023Z0034 DCL 307S Copper - 7/8 in - 7/8 in 30 cu.in. - 6,40 g
023Z0035 DCL 309S Copper - 1 1/8 in - 1 1/8 in 30 cu.in. - 6,40 g
023Z0036 DCL 607S Copper - 7/8 in - 7/8 in 60 cu.in. - 12,80 g
023Z0037 DCL 609S Copper - 1 1/8 in - 1 1/8 in 60 cu.in. - 12,80 g
023Z0104 DCL 414S Copper - 1/2 in - 1/2 in 41 cu.in. - 8,90 g
023Z0105 DCL 415S Copper - 5/8 in - 5/8 in 41 cu.in. - 8,90 g
023Z0106 DCL 417S Copper - 7/8 in - 7/8 in 41 cu.in. - 8,90 g
023Z0107 DCL 419S Copper - 1 1/8 in - 1 1/8 in 41 cu.in. - 8,90 g
023Z0115 DCL 757S Copper - 7/8 in - 7/8 in 75 cu.in. - 17,80 g
023Z0116 DCL 759S Copper - 1 1/8 in - 1 1/8 in 75 cu.in. - 17,80 g
023Z0692 DCL 032S/3mm Copper - 1/4 in 3,0 mm - 03 cu.in. - 0,58 g
023Z3032 DCL 305S Copper - 5/8 in - 5/8 in 30 cu.in. - 6,40 g
023Z5013 DCL 032S Copper - 1/4 in - 1/4 in 03 cu.in. - 0,58 g
023Z5014 DCL 032.5S Copper - 5/16 in - 5/16 in 03 cu.in. - 0,58 g
023Z5015 DCL 033S Copper - 3/8 in - 3/8 in 03 cu.in. - 0,58 g
1 / 2 / 3

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation