Global navigation

Contact Danfoss

Message

Reset
Send

Your information

Reset
Send

Please wait while sending message

Thank you, your message was sent successfully to Danfoss. We will get in touch with you soon.

An error occurred

Sorry for the inconvenience, but there was a problem sending your request to Danfoss. We kindly ask you to try again later.

My Product List

The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

EKC 102

EKC 102 controllers are used for temperature control in refrigeration systems via pump-down or start/stop of compressor.

EKC 102 controllers are designed for panel mounting. Functions: thermostat, defrost, compressor control, fan control (EKC 102D).

Temperature sensors = Type EKS (PTC 1000), AKS (Pt 1000) or NTC.

C = Compressor
D = Defrost
A = Alarm
DO = Digital Output
DI = Digital Input
AI = Analog Input

See more See less
Compare Add

Code no.

Type

Controller type

Supply volt. AC [V]

Freq. [Hz]

Function

Pack format

084B8500 EKC 102A Temperature Controller 230 V 50/60 Hz 1 OUTPUT, 1 TEMP.SENSOR Multi pack
084B8501 EKC 102B Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Multi pack
084B8502 EKC 102C Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Multi pack
084B8503 EKC 102A Temperature Controller 115 V 50/60 Hz 1 OUTPUT, 1 TEMP.SENSOR Multi pack
084B8505 EKC 102C Temperature Controller 115 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Multi pack
084B8506 EKC 102D Temperature Controller 230 V 50/60 Hz 3 OUTPUT, TEMP.SENSORS, DI Multi pack
084B8508 EKC 102C1 Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Multi pack
084B8540 EKC 102A Temperature Controller 230 V 50/60 Hz TEMP. CTRL. W .NTC SENSOR Multi pack
084B8542 EKC 102C Temperature Controller 230 V 50/60 Hz 2 Outputs, Temp.Sensor, DI Multi pack
084B8600 EKC 102A Temperature Controller 230 V 50/60 Hz 1 OUTPUT, 1 TEMP.SENSOR Industrial pack
084B8601 EKC 102B Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Industrial pack
084B8602 EKC 102C Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Industrial pack
084B8606 EKC 102D Temperature Controller 230 V 50/60 Hz 3 OUTPUT, TEMP.SENSORS, DI Industrial pack
084B8615 EKC 102B2 Temperature Controller 230 V 50/60 Hz 2 Outputs, Temp.Sensor, DI Industrial pack
084B8681 EKC 102C Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Industrial pack
084B8688 EKC 102A Temperature Controller 230 V 50/60 Hz 1 OUTPUT, 1 TEMP.SENSOR Industrial pack
084B8690 EKC 102C Temperature Controller 230 V 50/60 Hz 2 OUTPUT, TEMP.SENSORS, DI Industrial pack
084B8695 EKC 102D Temperature Controller 230 V 50/60 Hz 3 OUTPUT, TEMP.SENSORS, DI Industrial pack

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation