EKS 211, Temperature sensor with NTC element, 5 Kohm

EKS 211 is a NTC sensor for temperature measurements in the refrigeration, air conditioning, and heating areas.
Nominal resistance: 5000 ohm at 25°C.
Temperature range: -40 to 80°C
See more See less
Compare Add

Code no.

Type

Cable type

Cable [m]

Electr. conn.

Cable [m]

Pack format

Prot. tube mat.

084B4403 EKS 211 PVC 1,50 m Cable with pins 1,50 m Industrial pack Thermoplastic polyester
084B4404 EKS 211 PVC 3,50 m Cable with pins 3,50 m Industrial pack Thermoplastic polyester
084N1220 EKS 211 PVC 1,50 m Cable with pins 1,50 m Multi pack Thermoplastic polyester
084N1221 EKS 211 PVC 3,50 m Cable with pins 3,50 m Multi pack Thermoplastic polyester
084N1231 EKS 211 PVC 3,50 m Cable with pins 3,50 m Industrial pack Thermoplastic polyester
084N3211 EKS 211 PVC 6,00 m Cable with pins 6,00 m Industrial pack Thermoplastic polyester

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation