To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 315 product(s)
Temperature sensor, SEK
Temperature sensor, Product Type: SEK
Temperature sensor, ETN, 3.50 m
Function: Cabinet sensor, Cable length [in]: 137.80
Temperature sensor, ETN, 1.50 m
Function: Cabinet sensor, Cable length [in]: 59.06
Temperature sensor, ETN, 0.47 m
Function: Cabinet sensor, Cable length [in]: 18.50
Temperature sensor, ETN, 1.00 m
Function: Defrost sensor, Cable length [in]: 39.37
Function: Cabinet sensor, Cable length [in]: 39.37
Function: Defrost sensor, Cable length [in]: 59.06
Temperature sensor, ETN, 2.00 m
Function: Cabinet sensor, Cable length [in]: 78.74
Temperature sensor, ETN, 2.20 m
Function: Defrost sensor, Cable length [in]: 86.61
View: