MBT 5114, Temperature sensor for measuring of exhaust gas

MBT 5114 is a series of exhaust gas temperature sensors used for performance optimization and environmental impact control of large 4 stroke engines. By utilizing RTD sensing elements the MBT 5114 provides a modern and total cost attractive alternative to the thermo couple exhaust gas sensors.
See more See less
Compare Add

Code no.

Type

Thermocouple

Temp. range [°C]

Ext. length [mm]

Cable length [m]

Cable type

087U4206 MBT 5114 - -50 - 600 °C 175 mm 2,00 m Teflon, screened
087U4221 MBT 5114 - -50 - 600 °C 170 mm 0,46 m Teflon, screened
087U4222 MBT 5114 - -50 - 600 °C 140 mm 2,36 m Teflon, screened
087U4223 MBT 5114 - -50 - 600 °C 365 mm 1,86 m Teflon, screened
087U4225 MBT 5114 - -50 - 600 °C 145 mm 2,00 m Teflon, screened
087U4226 MBT 5114 - -50 - 600 °C 175 mm 1,80 m Teflon, screened
087U4237 MBT 5114 - -50 - 600 °C 134 mm 9,00 m Teflon, screened
087U4238 MBT 5114 - -50 - 600 °C 184 mm 9,00 m Teflon, screened
087U4251 MBT 5114 - -50 - 600 °C 165 mm 14,00 m Teflon, screened
087U4253 MBT 5114 - -50 - 650 °C 173 mm 10,01 m Teflon, screened

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation