MBT 3252, Heavy-duty temperature sensor

Heavy-duty temperature sensor for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry.
This temperature sensor is based on a standardized Pt 100 element, which gives a reliable and accurate measurement.
The changeable measuring insert is equipped with a silicone cable, which makes the sensor very resistant towards vibrations.
The MBT 3252 is equipped with a B-head as standard.
If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 3252 sensor.
  • Gaseous or liquid media, e.g. air, gas, vapour, water or oil.
  • Resistance or 4 – 20 mA signal
  • Up to 200 °C media temperature
  • Pt sensing element with silicone cable
  • Can be used with 2- or 3-wire connections
  • Interchangeable measuring insert
  • Available with built-in transmitter
  • Also available in a marine version as MBT 5252
See more See less
Compare Add

Code no.

Type

Resistance value

Temp. range [°C]

Insert length [mm]

Output sign. [mA]

Output sign.

Process conn. size

Electr. conn.

Wires [pcs]

084Z2266 MBT 3252 1 x Pt x 100 -50 - 200 °C 50 mm - Ohm 1/2 Type B 2 pc
084Z2267 MBT 3252 1 x Pt x 100 -50 - 200 °C 100 mm - Ohm 1/2 Type B 2 pc
084Z2268 MBT 3252 1 x Pt x 100 -50 - 200 °C 150 mm - Ohm 1/2 Type B 2 pc
084Z2269 MBT 3252 1 x Pt x 100 -50 - 200 °C 200 mm - Ohm 1/2 Type B 2 pc
084Z2270 MBT 3252 1 x Pt x 100 -50 - 200 °C 250 mm - Ohm 1/2 Type B 2 pc
084Z2271 MBT 3252 1 x Pt x 100 -50 - 200 °C 50 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2272 MBT 3252 1 x Pt x 100 -50 - 200 °C 100 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2273 MBT 3252 1 x Pt x 100 -50 - 200 °C 150 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2274 MBT 3252 1 x Pt x 100 -50 - 200 °C 200 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2275 MBT 3252 1 x Pt x 100 -50 - 200 °C 250 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2302 MBT 3252 1 x Pt x 100 -50 - 400 °C 150 mm 4 - 20 mA - 1/2 Type B 2 pc
084Z2384 MBT 3252 1 x Pt x 100 -50 - 200 °C 100 mm 4 - 20 mA - 3/8 Type B 2 pc
084Z2385 MBT 3252 1 x Pt x 100 -50 - 200 °C 100 mm 4 - 20 mA - 3/8 Type B 2 pc
084Z2429 MBT 3252 1 x Pt x 100 -50 - 400 °C 50 mm 4 - 20 mA Current 1/2 Type B 2 pc
084Z2445 MBT 3252 1 x Pt x 100 -50 - 200 °C 100 mm - Ohm 16x1.5 Type B 4 pc
084Z2485 MBT 3252 1 x Pt x 100 -50 - 200 °C 50 mm - Ohm 1/4-18 Type B 4 pc
097U0021 MBT 3252 1 x Pt x 100 -50 - 200 °C 1.000 mm - Ohm 1/2 Type B 2 pc
097U0039 MBT 3252 1 x Pt x 100 -50 - 200 °C 177 mm - Ohm 16x1.5 Type B 4 pc

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation