EV220B (15-50 series), Servo-operated 2/2-way solenoid valves

EV220B 15-50 is a universal indirect servo-operated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.
Built-in pilot filter as standard, adjustable closing time and enclosures up to IP67 ensures optimal performance even under critical working conditions.
See more See less
Compare Add

Code no.

Type

Operation

Function

Connection

Orifice size [mm]

Seal mat.

Diff. pressure [bar]

Body mat.

Kv value [m³/h]

Coil

032U0260 Spare part - - - - - - - - -
032U451131 EV220B Servo-operated (diaphragm) N C G 1/2 15,00 mm EPDM 0,3 - 10 bar Brass 4,000 m3/h BB 230 V a.c. 50 Hz
032U451402 EV220B Servo-operated (diaphragm) N C G 1/2 15,00 mm NBR 0,3 - 16 bar Brass 4,000 m3/h BB 24,00 V d.c.
032U451416 EV220B Servo-operated (diaphragm) N C G 1/2 15,00 mm NBR 0,3 - 16 bar Brass 4,000 m3/h BB 24 V a.c. 50 Hz
032U451431 EV220B Servo-operated (diaphragm) N C G 1/2 15,00 mm NBR 0,3 - 16 bar Brass 4,000 m3/h BB 230 V a.c. 50 Hz
032U452131 EV220B Servo-operated (diaphragm) N C G 3/4 20,00 mm EPDM 0,3 - 16 bar Brass 8,000 m3/h BB 230 V a.c. 50 Hz
032U453002 EV220B Servo-operated (diaphragm) N C G 3/4 20,00 mm NBR 0,3 - 16 bar Brass 8,000 m3/h BB 24,00 V d.c.
032U453016 EV220B Servo-operated (diaphragm) N C G 3/4 20,00 mm NBR 0,3 - 16 bar Brass 8,000 m3/h BB 24 V a.c. 50 Hz
032U453031 EV220B Servo-operated (diaphragm) N C G 3/4 20,00 mm NBR 0,3 - 16 bar Brass 8,000 m3/h BB 230 V a.c. 50 Hz
032U453131 EV220B Servo-operated (diaphragm) N C G 1 25,00 mm EPDM 0,3 - 16 bar Brass 11,000 m3/h BB 230 V a.c. 50 Hz
032U453402 EV220B Servo-operated (diaphragm) N C G 1 25,00 mm NBR 0,3 - 16 bar Brass 11,000 m3/h BB 24,00 V d.c.
032U453416 EV220B Servo-operated (diaphragm) N C G 1 25,00 mm NBR 0,3 - 16 bar Brass 11,000 m3/h BB 24 V a.c. 50 Hz
032U453431 EV220B Servo-operated (diaphragm) N C G 1 25,00 mm NBR 0,3 - 16 bar Brass 11,000 m3/h BB 230 V a.c. 50 Hz
032U456802 EV220B Servo-operated (diaphragm) N C G 1 1/4 32,00 mm NBR 0,3 - 16 bar Brass 18,000 m3/h BB 24,00 V d.c.
032U456816 EV220B Servo-operated (diaphragm) N C G 1 1/4 32,00 mm NBR 0,3 - 16 bar Brass 18,000 m3/h BB 24 V a.c. 50 Hz
032U456831 EV220B Servo-operated (diaphragm) N C G 1 1/4 32,00 mm NBR 0,3 - 16 bar Brass 18,000 m3/h BB 230 V a.c. 50 Hz
032U458502 EV220B Servo-operated (diaphragm) N C G 1 1/2 40,00 mm NBR 0,3 - 16 bar Brass 24,000 m3/h BB 24,00 V d.c.
032U458516 EV220B Servo-operated (diaphragm) N C G 1 1/2 40,00 mm NBR 0,3 - 16 bar Brass 24,000 m3/h BB 24 V a.c. 50 Hz
032U458531 EV220B Servo-operated (diaphragm) N C G 1 1/2 40,00 mm NBR 0,3 - 16 bar Brass 24,000 m3/h BB 230 V a.c. 50 Hz
032U460402 EV220B Servo-operated (diaphragm) N C G 2 50,00 mm NBR 0,3 - 16 bar Brass 24,000 m3/h BB 24,00 V d.c.
1 / 2 / 3 / 4 / 5 / 6

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation