EV210A, Direct-operated 2/2-way compact solenoid valves

EV210A covers a wide range of small, direct-operated 2/2-way solenoid valves for use in industrial machinery.
The compact design together with the broad range of coils means that EV210A covers a broad variety of industrial applications.
See more See less
Compare Add

Code no.

Type

Operation

Function

Connection

Orifice size [mm]

Seal mat.

Diff. pressure [bar]

Body mat.

Kv value [m³/h]

032H8000 EV210A Direct-operated N C G 1/8 1,20 mm EPDM 0 - 30 bar Brass 0,040 m3/h
032H8001 EV210A Direct-operated N C G 1/8 1,20 mm FKM 0 - 30 bar Brass 0,040 m3/h
032H8003 EV210A Direct-operated N C G 1/8 1,50 mm FKM 0 - 30 bar Brass 0,080 m3/h
032H8004 EV210A Direct-operated N C G 1/8 2,00 mm EPDM 0 - 30 bar Brass 0,110 m3/h
032H8005 EV210A Direct-operated N C G 1/8 2,00 mm FKM 0 - 30 bar Brass 0,110 m3/h
032H8006 EV210A Direct-operated N C G 1/8 2,50 mm EPDM 0 - 20 bar Brass 0,170 m3/h
032H8007 EV210A Direct-operated N C G 1/8 2,50 mm FKM 0 - 20 bar Brass 0,170 m3/h
032H8008 EV210A Direct-operated N C G 1/8 3,00 mm EPDM 0 - 13 bar Brass 0,220 m3/h
032H8009 EV210A Direct-operated N C G 1/8 3,00 mm FKM 0 - 13 bar Brass 0,220 m3/h
032H8014 EV210A Direct-operated N C G 1/4 2,50 mm EPDM 0 - 20 bar Brass 0,170 m3/h
032H8015 EV210A Direct-operated N C G 1/4 2,50 mm FKM 0 - 20 bar Brass 0,170 m3/h
032H8016 EV210A Direct-operated N C G 1/4 3,00 mm EPDM 0 - 14 bar Brass 0,220 m3/h
032H8017 EV210A Direct-operated N C G 1/4 3,00 mm FKM 0 - 14 bar Brass 0,220 m3/h
032H8018 EV210A Direct-operated N C G 1/4 3,50 mm EPDM 0 - 11 bar Brass 0,260 m3/h
032H8019 EV210A Direct-operated N C G 1/4 3,50 mm FKM 0 - 11 bar Brass 0,260 m3/h
032H8025 EV210A Direct-operated N C G 1/8 1,20 mm FKM 0 - 30 bar Stainless steel 0,040 m3/h
032H8027 EV210A Direct-operated N C G 1/8 1,50 mm FKM 0 - 30 bar Stainless steel 0,080 m3/h
032H8029 EV210A Direct-operated N C G 1/8 2,00 mm FKM 0 - 30 bar Stainless steel 0,110 m3/h
032H8033 EV210A Direct-operated N C G 1/8 3,00 mm FKM 0 - 14 bar Stainless steel 0,220 m3/h
032H8039 EV210A Direct-operated N C G 1/4 2,50 mm FKM 0 - 20 bar Stainless steel 0,170 m3/h
1 / 2

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation