MBS 8250, Slim-line pressure transmitters with pulse-snubber

MBS 8250 with integrated pulse-snubber is designed for use in hydraulic applications with severe media influences like cavitation, liquid hammer or pressure peaks, and offers a reliable pressure measurement, even under harsh environmental conditions.
  • Designed for use in harsh industrial environments
  • EMC protection 100 V/m
  • Medium temperatures -40 to 125 °C
  • 3.3 mA sink / source
  • Reverse polarity protected
  • Integrated pulse-snubber. Protected against cavitation, liquid hammering and pressure peaks
  • Enclosure and wetted parts of AISI 316L
  • Digitally temperature calibrated
  • RoHS conformity
  • Accuracy, typical +/-0.5% FS
See more See less
Compare Add

Code no.

Type

Press. unit ref.

Pressure range [bar]

Pressure range [psi]

Pressure conn. type

Electr. conn. type

Accuracy (typ.) ±FS [%]

Output sign. type

064G1064 MBS 8250 Gauge (relative) 0,00 - 600,00 bar - G - 1/4 Male AMP SuperSeal, Male 0,5 % 4 - 20 mA
064G1065 MBS 8250 Gauge (relative) 0,00 - 250,00 bar - G - 1/4 Male AMP Econoseal, J-series, 3 pin, Male 0,5 % 10 - 90 % ratiometric
064G1073 MBS 8250 Gauge (relative) 0,00 - 160,00 bar - G - 1/4 Male AMP Junior Power Timer, 2 pin, Male 0,5 % 4 - 20 mA
064G1131 MBS 8250 Gauge (relative) -1,00 - 159,00 bar - NPT - 1/4-18 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1132 MBS 8250 Gauge (relative) -1,00 - 159,00 bar - NPT - 1/4-18 Male Round Packard Metri-Pack, 3 pin, Male - 4 - 20 mA
064G1136 MBS 8250 Gauge (relative) -1,00 - 159,00 bar - UNF - 7/16-20 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1146 MBS 8250 Gauge (relative) 0,00 - 250,00 bar - G - 1/4 Male M12 x 1, 4 pin, EN 60947-5-2, Male 0,5 % 10 - 90 % ratiometric
064G1147 MBS 8250 Gauge (relative) 0,00 - 500,00 bar - G - 1/4 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1162 MBS 8250 Gauge (relative) 0,00 - 500,00 bar - G - 3/8 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1163 MBS 8250 Gauge (relative) 0,00 - 500,00 bar - G - 1/4 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1164 MBS 8250 Gauge (relative) 0,00 - 50,00 bar - G - 1/4 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1165 MBS 8250 Gauge (relative) 0,00 - 50,00 bar - G - 3/8 Male Round Packard Metri-Pack, 3 pin, Male - 10 - 90 % ratiometric
064G1196 MBS 8250 Gauge (relative) 0,00 - 400,00 bar - G - 1/4 Male AMP SuperSeal, 3 pin, Male 0,5 % 4 - 20 mA
064G1199 MBS 8250 Gauge (relative) 0,00 - 250,00 bar - G - 1/4 Male M12 x 1, 4 pin, EN 60947-5-2, Male 0,5 % 10 - 80 % ratiometric
064G1200 MBS 8250 Gauge (relative) 0,00 - 400,00 bar - G - 1/4 Male M12, 4 pin, Male 0,5 % 10 - 80 % ratiometric
064G1203 MBS 8250 Gauge (relative) 0,00 - 600,00 bar - M - 14 x 1.5 Male M12 x 1, 4 pin, Male 0,5 % 4 - 20 mA

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation