MBS 3200, Compact pressure transmitters

The compact high temperature pressure transmitter MBS 3200 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers 4-20 mA, 0-5 V, 1-5 V, 1-6 V and 0-10V output signal, absolute and gauge (relative) versions, measuring ranges from 0-1 to 0-600 bar and a wide range of pressure and electrical connections.
Excellent vibration stability, robust construction, a high degree of EMC/EMI protection and a high operating temperature, equip the pressure transmitter to meet the most stringent industrial requirements.
  • 4 - 20 mA, 0 - 5 V, 1 - 5 V, 1 - 6 V and 0 - 10 V output signal
  • Operating temperature -40 to 125° C
  • Measuring range 0 - 600 bar
  • A wide range of pressure and electrical connections are available
  • For use in severe industrial environments
  • See more See less
    Compare Add

    Code no.

    Type

    Press. unit ref.

    Pressure range [bar]

    Pressure range [psi]

    Pressure conn. type

    Electr. conn. type

    Accuracy (max.) ±FS [%]

    Output sign. type

    060G1676 MBS 3200 Absolute 0,00 - 4,00 bar - G - 1/4 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1732 MBS 3200 Gauge (relative) 0,00 - 16,00 bar - G - 1/4 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1767 MBS 3200 Gauge (relative) 0,00 - 16,00 bar - G - 1/4 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 0 - 10 V
    060G1833 MBS 3200 Absolute 0,00 - 4,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1870 MBS 3200 Gauge (relative) 0,00 - 1,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1871 MBS 3200 Gauge (relative) 0,00 - 1,60 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1872 MBS 3200 Gauge (relative) 0,00 - 2,50 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1873 MBS 3200 Gauge (relative) 0,00 - 4,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1874 MBS 3200 Gauge (relative) 0,00 - 6,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1875 MBS 3200 Gauge (relative) 0,00 - 10,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1876 MBS 3200 Gauge (relative) 0,00 - 16,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1877 MBS 3200 Gauge (relative) 0,00 - 25,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1878 MBS 3200 Gauge (relative) 0,00 - 40,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1879 MBS 3200 Gauge (relative) 0,00 - 60,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G1882 MBS 3200 Gauge (relative) 0,00 - 250,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G3250 MBS 3200 Absolute 0,00 - 4,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G3574 MBS 3200 Absolute 0,00 - 6,00 bar - M - 18 x 1.5 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G3799 MBS 3200 Absolute 0,00 - 1,00 bar - G - 1/2 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G3841 MBS 3200 Absolute 0,00 - 16,00 bar - M - 14 x 1.5 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    060G3854 MBS 3200 Gauge (relative) - 0,00 - 50,00 psi NPT - 1/4-18 Male DIN-plug, Pg 9, EN 175301-803-A, Male and Female 1,00 % 4 - 20 mA
    1 / 2 / 3

    Be social Take part

    Want to socialize with us?

    Get to know us and take part in the conversation