MBS 3050, Compact pressure transmitters with pulse snubber

The compact heavy duty pressure transmitter MBS 3050 is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers a 4-20 mA output signal, absolute and gauge (relative) versions, measuring ranges from 0-1 to 0-600 bar and a wide range of pressure- and electrical connections.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
  • 4 - 20 mA output signal
  • Operating temperature -40 to 85° C
  • Measuring range 0 - 600 bar
  • Standard pressure connection DIN 3852 - G 1/4A
  • With integrated pulse-snubber
  • Especially suited for hydraulic applications
  • See more See less
    Compare Add

    Code no.

    Type

    Press. unit ref.

    Pressure range [bar]

    Pressure range [psi]

    Pressure conn. type

    Electr. conn.

    Accuracy (max.) ±FS [%]

    Output sign. [mA]

    Output sign. [V]

    060G1151 MBS 3050 Gauge (relative) 0,0000 - 100,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1152 MBS 3050 Gauge (relative) 0,0000 - 160,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1153 MBS 3050 Gauge (relative) 0,0000 - 250,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1154 MBS 3050 Gauge (relative) 0,0000 - 400,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1401 MBS 3050 Gauge (relative) 0,0000 - 10,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1408 MBS 3050 Gauge (relative) 0,0000 - 600,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1409 MBS 3050 Gauge (relative) 0,0000 - 25,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1411 MBS 3050 Gauge (relative) 0,0000 - 60,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1415 MBS 3050 Gauge (relative) 0,0000 - 16,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1435 MBS 3050 Gauge (relative) 0,0000 - 6,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1436 MBS 3050 Gauge (relative) -1,0000 - 9,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1438 MBS 3050 Gauge (relative) 0,0000 - 400,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1441 MBS 3050 Gauge (relative) 0,0000 - 400,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1560 MBS 3050 Gauge (relative) -1,0000 - 5,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1774 MBS 3050 Gauge (relative) 0,0000 - 16,0000 bar - G - 1/2 Male - 1,00 % - -
    060G1850 MBS 3050 Gauge (relative) 0,0000 - 40,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1903 MBS 3050 Gauge (relative) 0,0000 - 400,0000 bar - G - 1/4 Male - 1,00 % - -
    060G1966 MBS 3050 Gauge (relative) 0,0000 - 300,0000 bar - G - 1/4 Male - 1,00 % - -
    060G3529 MBS 3050 Gauge (relative) 0,0000 - 400,0000 bar - G - 1/2 Male - 1,00 % - -
    060G3557 MBS 3050 Gauge (relative) 0,0000 - 250,0000 bar - G - 1/4 Male - 1,00 % - -
    1 / 2 / 3 / 4 / 5 / 6

    Be social Take part

    Want to socialize with us?

    Get to know us and take part in the conversation