Pressure Transmitters 

Shows 1,832 product(s)

060G1100

Pressure transmitter, MBS 3000, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1631-A1AB04-0

060G1101

Pressure transmitter, MBS 3000, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-A1AB04-0

060G1102

Pressure transmitter, MBS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2031-A1AB04-0

060G1103

Pressure transmitter, MBS 3000, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2231-A1AB04-0

060G1104

Pressure transmitter, MBS 3000, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2431-A1AB04-0

060G1105

Pressure transmitter, MBS 3000, 0.00 bar - 40.00 bar, 0.00 psi - 580.15 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2631-A1AB04-0

060G1106

Pressure transmitter, MBS 3000, 0.00 bar - 60.00 bar, 0.00 psi - 870.23 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2831-A1AB04-0

060G1107

Pressure transmitter, MBS 3000, 0.00 bar - 100.00 bar, 0.00 psi - 1450.38 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A1AB04-0

060G1109

Pressure transmitter, MBS 3000, 0.00 bar - 400.00 bar, 0.00 psi - 5801.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3631-A1AB04-0

060G1110

Pressure transmitter, MBS 3000, 0.00 bar - 600.00 bar, 0.00 psi - 8702.26 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3831-A1AB04-0

View: