Pressure transmitters

Danfoss pressure transmitters help you keep demanding industrial processes under control. Accurate, robust and built for long life, they perform reliably day after day, even in the harshest environments.
See more See less
Compare Add

Code no.

Type

Pressure conn. std.

Pressure conn. type

Pressure range [bar]

Pressure range [psi]

Press. unit ref.

Supply volt. [V] DC

Electr. conn. type

Electr. conn.

060G0871 MBS 1250 DIN 3852-E G - 1/4 Male 0,00 - 400,00 bar - Gauge (relative) 8,00 - 30,00 V M12 x 1, 4 pin, EN 60947-5-2, Male -
060G1100 MBS 3000 EN 837 G - 1/4 Male 0,00 - 4,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1101 MBS 3000 EN 837 G - 1/4 Male 0,00 - 6,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1102 MBS 3000 EN 837 G - 1/4 Male 0,00 - 10,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1103 MBS 3000 EN 837 G - 1/4 Male 0,00 - 16,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1104 MBS 3000 EN 837 G - 1/4 Male 0,00 - 25,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1105 MBS 3000 EN 837 G - 1/4 Male 0,00 - 40,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1106 MBS 3000 EN 837 G - 1/4 Male 0,00 - 60,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1107 MBS 3000 EN 837 G - 1/4 Male 0,00 - 100,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1109 MBS 3000 EN 837 G - 1/4 Male 0,00 - 400,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1110 MBS 3000 EN 837 G - 1/4 Male 0,00 - 600,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1111 MBS 3000 EN 837 G - 1/4 Male 0,00 - 250,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1112 MBS 3000 EN 837 G - 1/4 Male 0,00 - 160,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1113 MBS 3000 EN 837 G - 1/4 Male 0,00 - 1,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1121 MBS 3000 EN 837 G - 1/4 Male -1,00 - 15,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1122 MBS 3000 EN 837 G - 1/4 Male 0,00 - 2,50 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1123 MBS 3000 EN 837 G - 1/4 Male 0,00 - 4,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1124 MBS 3000 EN 837 G - 1/4 Male 0,00 - 6,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1125 MBS 3000 EN 837 G - 1/4 Male 0,00 - 10,00 bar - Gauge (relative) 10,00 - 30,00 V DIN-plug, Pg 9, EN 175301-803-A, Male and Female -
060G1128 MBS 3000 EN 837 G - 1/4 Male 0,00 - 6,00 bar - Gauge (relative) 10,00 - 30,00 V Cable -
1 / 2 / 3 / 4 / 5 / 6 / ... / 78

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation