RT, Pressure switches

RT switches are used in general industrial and marine sectors.
The RT single pressure switches series consist of a variety of ordinary controls including neutral zone pressure switches, safety pressure switches for steam boiler plant, and gold plated fail-safe controls for applications in which safety or economical consequences are critical factors.
RT switches have been in service for more than 60 years.
  • Pressure ranges: -1 to 30 bar
  • Replaceable contact system
  • Also available with gold plated contact systems
  • Fail-safe
  • Adjustable differential
  • Enclosure IP66
  • Available with min. and max. reset function (IP54)
  • Also available as differential switch
  • Available with TÜV approvals and with dead zone
  • Available with all relevant marine approvals
  • See more See less
    Compare Add

    Code no.

    Type

    Regul. range [bar] Pe

    Diff. [bar]

    MWP [bar] Pe

    Pressure conn.

    Contact function

    Reset

    017-500166 RT1A -0,80 - 5,00 bar 0,50 - 1,60 bar - - SPDT Auto
    017-500266 RT1A -0,80 - 5,00 bar 0,50 - 0,65 bar - - SPDT Manual Min
    017-500766 RT1A -0,80 - 5,00 bar 1,30 - 2,40 bar - - SPDT Auto
    017-500966 RT1AE -0,80 - 5,00 bar 0,50 - 1,60 bar - - SPDT gold Auto
    017-502166 RT6AES 10,00 - 28,00 bar 1,50 bar - - SPDT gold Manual Max
    017-504666 RT5A 4,00 - 17,00 bar 1,20 - 4,00 bar - - SPDT Auto
    017-504766 RT5A 4,00 - 17,00 bar 1,30 bar - - SPDT Manual Max
    017-509466 RT5 4,00 - 17,00 bar 1,20 bar - - SPDT Manual Max
    017-511066 RT110 0,20 - 3,00 bar 0,08 bar - - SPDT Manual Min
    017-513466 RT6AEB 10,00 - 28,00 bar 1,50 bar - - SPDT gold Manual Max
    017-513866 RT6AEW 5,00 - 25,00 bar 3,00 bar - - SPDT gold Auto
    017-518566 RT112E 0,10 - 1,10 bar 0,07 - 0,16 bar - - SPDT gold Auto
    017-519166 RT112 0,10 - 1,10 bar 0,07 - 0,16 bar - - SPDT Auto
    017-519266 RT112 0,10 - 1,10 bar 0,07 bar - - SPDT Manual Max
    017-519366 RT112 0,10 - 1,10 bar 0,07 - 0,16 bar - - SPDT Auto
    017-519566 RT113E 0,00 - 0,30 bar 0,01 - 0,05 bar - - SPDT gold Auto
    017-519666 RT113 0,00 - 0,30 bar 0,01 - 0,05 bar - - SPDT Auto
    017-519966 RT116 1,00 - 10,00 bar 0,33 bar - - SPDT Manual Min
    017-520066 RT116 1,00 - 10,00 bar 0,33 - 1,30 bar - - SPDT Auto
    017-520166 RT116E 1,00 - 10,00 bar 0,33 - 1,30 bar - - SPDT gold Auto
    1 / 2 / 3

    Be social Take part

    Want to socialize with us?

    Get to know us and take part in the conversation