MBC 5000, Block-type compact pressure switches

MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
MBCs have high vibration resistance and feature all commonly marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC pressure switches.
  • Pressure ranges: -0.2 to 400 bar
  • Low differential (fixed) micro switch
  • Resistant to shock and vibrations
  • Enclosure IP65
  • Diaphragm version for applications with pulsations/pressure peaks
  • Compact design
  • Low installations costs
  • Fast and easy to operate
  • Easy to mount on block test valve
  • Available as differential pressure switch
  • See more See less
    Compare Add

    Code no.

    Type

    Regul. range [bar] Pe

    Diff. min. range setting [bar]

    Diff. max. range setting [bar]

    MWP [bar] Pe

    Pressure conn.

    Pressure conn. notes

    Electr. conn.

    Alarm Signal

    061B200066 MBC 5000 -0,20 - 10,00 bar 0,40 bar 0,60 bar - - - DIN-plug EN 175301-803-A Pg 11 -
    061B201266 MBC 5000 -0,20 - 1,00 bar 0,30 bar 0,45 bar - - - DIN-plug EN 175301-803-A Pg 11 Falling
    061B510666 MBC 5000 40,00 - 400,00 bar 20,00 bar 50,00 bar - - - DIN-plug EN 175301-803-A Pg 11 Rising

    Be social Take part

    Want to socialize with us?

    Get to know us and take part in the conversation