MBC 5180, Block-type differential pressure switches for marine applications

MBC 5180 differential pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
MBCs have high vibration resistance and feature all commonly marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC pressure switches.
  • Pressure ranges: 0.3 to 5 bar
  • Adjustable differential
  • Resistant to shock and vibrations
  • Enclosure IP65
  • Compact design
  • Low installations costs
  • Fast and easy to operate
  • Easy to mount on block test valve
  • See more See less
    Compare Add

    Code no.

    Type

    Regulation range [bar] Pe

    Diff. range [bar]

    MWP [bar] Pe

    Pressure conn. notes

    Contact function

    061B128066 MBC 5180 0 - 30 bar 0,30 - 5,00 bar - With flange SPDT
    061B128166 MBC 5180 0 - 30 bar 0,30 - 5,00 bar - With flange SPDT
    061B129066 MBC 5180 0 - 30 bar 0,30 - 5,00 bar - - SPDT
    061B129266 MBC 5180 0 - 30 bar 0,30 - 5,00 bar - With flange SPDT

    Be social Take part

    Want to socialize with us?

    Get to know us and take part in the conversation