Externally operated valves

Externally operated valves are designed for more specialized applications, such as: media with high dirt content, media with high viscosity, high ambient temperatures, large flow quantities, damp environments and where there is a risk of explosion.
See more See less
Compare Add

Code no.

Type

Function

Connection

Orifice size [mm]

Operation

042N4400 AV210A N C G 3/8 15,00 mm Piston (angle)
042N4401 AV210B N C G 3/8 15,00 mm Piston (angle)
042N4402 AV210A N C G 1/2 15,00 mm Piston (angle)
042N4403 AV210B N C G 1/2 15,00 mm Piston (angle)
042N4404 AV210B N C G 3/4 20,00 mm Piston (angle)
042N4405 AV210C N C G 3/4 20,00 mm Piston (angle)
042N4406 AV210C N C G 1 25,00 mm Piston (angle)
042N4407 AV210D N C G 1 25,00 mm Piston (angle)
042N4408 AV210D N C G 1 1/4 32,00 mm Piston (angle)
042N4409 AV210D N C G 1 1/2 40,00 mm Piston (angle)
042N4410 AV210E N C G 1 1/2 40,00 mm Piston (angle)
042N4411 AV210E N C G 2 50,00 mm Piston (angle)
042N4431 AV210B N O G 1/2 15,00 mm Piston (angle)
042N4432 AV210B N O G 3/4 20,00 mm Piston (angle)
042N4433 AV210C N O G 1 25,00 mm Piston (angle)
042N4435 AV210D N O G 1 1/2 40,00 mm Piston (angle)
042N4436 AV210E N O G 2 50,00 mm Piston (angle)
042N4450 AV210B N C G 3/8 15,00 mm Piston (angle)
042N4451 AV210B N C G 1/2 15,00 mm Piston (angle)
042N4452 AV210B N C G 3/4 20,00 mm Piston (angle)
1 / 2 / 3

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation