ACI, CI-tronic™ analogue power controllers

The ACI analogue power controller is designed for very precise temperature and transformer control.
Due to the built-in micro-computer, the controller can operate in phase angle as well as in burst firing control method. The controller automatically adapts to the load to ensure a smooth inrush, and in burst-firing mode it will further eliminate the unwanted effects of DC magnetizing on transformers. The ACI unit is easily connected to a PLC/regulator by means of one of the selectable input signals.
  • Accepts current loop, voltage and potentiometer control inputs
  • Selectable phase angle and burst firing control method
  • SCR power chip with LTE technology
  • Compact modular design complete with heat sink
  • DIN-rail mountable
  • Built-in varistor protection
  • Micro-computer controlled for high performance
  • Built-in EMC filter
  • LED status indicator
See more See less
Compare Add

Code no.

Type

Line voltage, 50/60Hz [V]

Max. load [Amp]

037N0057 ACI 30-1 - -
037N0058 ACI 50-1 - -
037N0059 ACI 30-1 - -
037N0060 ACI 50-1 - -

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation