Flow Restrictors

Flow restrictors are used in one-pipe systems for optimizing water flow through the radiator.
See more See less
Compare Add

Code no.

Type

Type

Size

Kvs [m³/h]

013L1915 Bypass Restrictors RTD-BR DN 15/10 6.80
013L1916 Bypass Restrictors RTD-BR DN 20/15 15.10
013L1925 Back-flow Restrictors RTD-CB DN 15 4.54
013L1926 Back-flow Restrictors RTD-CB DN 20 8.06
013L1927 Back-flow Restrictors RTD-CB DN 25 17.00

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation