DHP-H Varius Pro+

DHP-H Varius Pro+ with its inverter-controlled compressor has enviably great parameters and one of the highest SPF (Seasonal Performance Factor) on the market. Optimum technology keeps the heat pump working in ideal conditions at all times. This means maximum efficiency and minimum energy consumption, second by second. The hot water tank is fitted with our TWS technique, which means that the hot water is produced faster and at higher temperatures than with traditional technique. The HGW and TWS technologies allows even quicker replenishing of the hot water tank, the higher temperatures achieved by HGW results in the additional volume of hot tap water. Monitoring and control can be performed directly on the heat pump’s newly designed color touchscreen, as well as via a web interface.

A+++ energy class when the heat pump is part of an integrated system
A++ energy class when the heat pump is the sole heat generator
Energy class according to Eco-design Directive 811/2013
See more See less
Compare Add

Code no.



086L3591 DHP-H Varius Pro+ Ground source heat pump 5-17 kW(400V) with modulated heating capacity and with integrated stainless hot water tank

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation