DHP-H Opti Pro+

The DHP-H Opti Pro+ has speed control, which means that its performance can be continuously adjusted to the prevailing requirements and conditions. No unnecessary work – maximum efficiency and minimum energy consumption all the time. The high annual efficiency, which is a measurement of the heat pump’s efficiency over the whole year, means that you can reduce your heating costs by more than 75 percent. The hot water tank is fitted with our TWS technique, which means that the hot water is produced faster and at higher temperatures than with traditional technique.

A+++ energy class when the heat pump is part of an integrated system,
low temperature applications
A++ energy class when the heat pump is the sole heat generator
Energy class according to Eco-design Directive 811/2013
See more See less
Compare Add

Code no.

Type

Description

086L1997 DHP-H Opti Pro+ Ground source HP 6 kW(400V), with integrated stainless hot water tank
086L1998 DHP-H Opti Pro+ Ground source HP 8 kW(400V), with integrated stainless hot water tank
086L1999 DHP-H Opti Pro+ Ground source HP 10 kW(400V), with integrated stainless hot water tank
086L2000 DHP-H Opti Pro+ Ground source HP 13 kW(400V), with integrated stainless hot water tank

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation