BasicPlus and BasicPlus2 Room Thermostats

The BasicPlus and BasicPlus2 Room Thermostats are designed to be stand alone thermostats directly connected to an 230V actuator. The thermostats are available in versions with dial, display and programmable display.
See more See less
Compare Add

Code no.

Type

Type

EAN

Description

Voltage [V]

Temperature range

Relay

Compatible with floor sensor

088U0601 BasicPlus / BasicPlus2 FH-CWT 5702420083476 BasicPlus Room Thermostat Dial Version 230 5-30 C No No
088U0602 BasicPlus / BasicPlus2 FH-CWD 5702420083483 BasicPlus Room Thermostat Display Version 230 5-35 C No Yes
088U0603 BasicPlus / BasicPlus2 FH-CWP 5702420083490 BasicPlus Room Thermostat Programmable 230 5-35 C No Yes
088U0610 BasicPlus / BasicPlus2 - - Floor sensor 3m (10kOhm) 230 - - -
088U0620 BasicPlus / BasicPlus2 WT-T 5702425102974 BasicPlus2 WT-T Dial thermostat 230 5-30 C No No
088U0621 BasicPlus / BasicPlus2 WT-T 5702425102981 BasicPlus2 WT-T Dial thermostat (Industry pack 40 pcs 088U0620) 230 5-30 C No No
088U0622 BasicPlus / BasicPlus2 WT-D 5702425102998 BasicPlus2 Display thermostat 230 5-35 C No Yes
088U0623 BasicPlus / BasicPlus2 WT-D 5702425103001 BasicPlus2 Display thermostat (Industry pack 40 pcs 088U0622) 230 5-35 C No Yes
088U0624 BasicPlus / BasicPlus2 WT-DR 5702425103018 BasicPlus2 Display thermostat with relay 230 5-35 C Yes Yes
088U0625 BasicPlus / BasicPlus2 WT-P 5702425103025 BasicPlus2 Programmable thermostat 230 5-35 C No Yes
088U0626 BasicPlus / BasicPlus2 WT-PR 5702425103032 BasicPlus2 Programmable thermostat with relay 230 5-35 C Yes Yes

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation