Room Sensor

Danfoss Link™ Room Sensor is an electronic sensor for measuring room temperature.

Key features:
• High flexibility – free positioning and easy repositioning of room thermostats
• Backlit display (during operation)
• Built-in sensor for measuring room temperature
• Display of set and actual temperature
• Timeless modern design
• 2 x AA batteries
• Battery life up to 2 years
• Warnings: ‘low battery’ and ‘no signal’

See more See less
Compare Add

Code no.

Type

Name

Temperature range [°C]

Resistive load

IP class

014G0158 Room Sensor Danfoss Link™ Room Sensor - - IP 31

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation