Hydronic Controller

The Danfoss Link™ Hydronic Controller controls hydronic floor heating systems.
The system offers a wide range of extended functionalities for optimal comfort and energy saving with individual room temperature control.

Key features:
• Wireless two-way communication 868 MHz
• 24V short-circuit protected outputs with LED
• Actuator outputs for various cable connections
• Easy wiring
• Control PWM (pulse width modulation)
• Automatic self-diagnostic function with error message
• Switching relay for pump and boiler control
• Input (on/off) for heating/cooling and for presence/absence mode
See more See less
Compare Add

Code no.

Type

Name

Temperature range [°C]

Resistive load

IP class

014G0100 Hydronic Controller Danfoss Link™ Hydronic Controller - 16A / 3600W IP 31
014G0103 Hydronic Controller Danfoss Link™ Hydronic Controller - 16A / 3600W IP 31

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation