Shows 16 product(s)

088L0032

Thermostats, ECtemp 132, Sensor type: Room + Floor, 16 A

Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

088L0034

Thermostats, ECtemp 531, Sensor type: Room, 15 A

Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

088L0035

Thermostats, ECtemp 532, Sensor type: Room + Floor, 15 A

Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

088L0122

Thermostats, ECtemp Touch, Sensor type: Room + Floor, 16 A

Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating

088L0128

Thermostats, ECtemp Touch, Sensor type: Room + Floor, 16 A

Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating

088L0443

Thermostats, ECtemp 316, Sensor type: Wire, 16 A

Temperature setting range [°C]: -10 - 50, Display type: No display, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields

088L0444

Thermostats, ECtemp 330, Sensor type: Wire, 16 A

Temperature setting range [°C]: -10 - 10, Display type: No display, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields

View: