Central Controller

Danfoss Link™ Central Controller is the centrally placed main unit for controlling of indoor climate throughout the house.

Key features:
• Intelligent and easy-to-operate color touchscreen
• Schedule holidays with the timer feature: activate holiday mode as you leave
• Cost-effective energy consumption
• Wi-Fi to connect to home network and remote access through the Danfoss Link™ App
• Control heating from one central point
• Comfort mode
• Frost protection
• Integrated help function
• Personalized settings
• Quick/moderate heating regulation functions

The Danfoss Link™ Central Controller can be used in detached single-family homes of less than 300 m² with a maximum of 30 Connect Thermostats per Danfoss Link™ Central Controller.
See more See less
Compare Add

Code no.

Type

Name

Temperature range [°C]

Resistive load

IP class

014G0286 Central Controller Danfoss Link™ Central Controller - Wi-Fi w/PSU GB/DK/DE/FR/ES/SE/NL - 16A / 3600W IP 31
014G0287 Central Controller Danfoss Link™ Central Controller - Wi-Fi w/NSU GB/DK/DE/FR/ES/SE/NL - 16A / 3600W IP 31
014G0288 Central Controller Danfoss Link™ Central Controller - Wi-Fi w/PSU GB/IT/FI/LT/LV/EE/CZ/PL - 16A / 3600W IP 31
014G0289 Central Controller Danfoss Link™ Central Controller - Wi-Fi w/NSU GB/IT/FI/LT/LV/EE/CZ/PL - 16A / 3600W IP 31

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation