Repeater Unit

The Repeater unit is used for extending the wireless transmission range between the Central Controller, Room Sensors and other connected components in Danfoss Link™.
Key features: Easy wireless assignment to Central Controller , Supplied by 230V , Up to 3 Repeater Units installed in a chain between the relevant radiator thermostat, room sensor and the Central Controller
See more See less
Compare Add

Code no.

Type

Type

Description

088U0230 Repeater Unit CF-RU Danfoss Link™ Repeater unit for extending transmission range between Danfoss Link™ CC, Connect thermostats, Room Sensors and other connected components

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation