Shows 15 product(s)
Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 2000, Housing: Long
PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)
Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 800, Housing: Long
PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 500, Housing: Standard
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 600, Housing: Long
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 350, Housing: Extra long
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 800, Housing: Long
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)